Publish your products
VIL
VIL
VIL
VIL
VIL
VIL
VIL
    Fagerhult

    VIL

    Description:

    VIL is a minimalist luminaire for track-mounted, indirect upward light. Optimised to provide a wide beam on ceilings, and installed in 230V systems, as each luminaire has a connected driver.

    Luminaire body made of 75% post-consumer recycled aluminium from Europe. It has the same high quality and durability as virgin aluminium but with a significantly lower carbon footprint.
    Frame painted in white (RAL 9016) or black (RAL 9005).


    Key Features:
    Lumen: 2200lm
    Colour temperature: 3000K
    Light distribution: Indirect
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI

    Specification
    • Specification

      Dimension: 15, 25, 1360 | 15, 25, 1270
      Weight: 0.500 kg, 0.600 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      In Control Track Dual lighting track.

      Louvre
      Opal – opal plate in frosted acrylic (PMMA).

      Optics

    Technical specification
    • Unique ref.VIL
    • TypeObject (single object)
    • Date of publishing2025-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other