Publish your products
Wrapped Pendant
Wrapped Pendant
Wrapped Pendant
Wrapped Pendant
Wrapped Pendant
Wrapped Pendant
    Fagerhult

    Wrapped Pendant

    Description:

    Wrapped is a unique pendant luminaire with a strong focus on sustainability: the body is made of cardboard with very little climate impact. The extra-wide uplight provides an evenly lit ceiling and pleasant light environments in schools and offices.

    Solid Board luminaire body, made of hard recycled cardboard material. Polypropylene (PP) plastic end caps, made from 100% recycled material.


    Key Features:
    Lumen: 2000lm, 2300lm, 2700lm, 4000lm, 4300lm, 4600lm, 4800lm, 6200lm, 6500lm
    Colour temperature: 4000K, 3000K
    Light distribution: 50/50, 70/30, Direct, 30/70
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: Organic Response, DALI/Phase-pulse, e-Sense BrightSwitch on/off

    Specification
    • Specification

      Dimension: 73, 75, 949 | 73, 75, 1306
      Weight: 1.6 kg, 1.8 kg, 1.9 kg, 2.6 kg, 2.4 kg, 2.3 kg, 2.8 kg
      SDCM: 3
      LED driver, h/max failure: 100 000/10
      Tilt:
      Turn:


      Connection: Connection cable with plug, L=2.5 m, Connection cable, 5-core with open ends, L=2.5 m

      Installation
      Luminaire for pendant mounting, single. Wall suspension system ordered separately; see accessories. For detailed information, see the installation instructions. 

      Louvre
      Direct: Beta Opti – side and crosswise semi-gloss reflectors in metallised aluminium with an integrated opal film that minimises the risk of uncomfortable glare from the LEDs. Delta – micro-prism louvre in acrylic (PMMA).
      Indirect: Clear acrylic (PMMA) lens with lightly diffused surface.

      Optics

    Technical specification
    • Unique ref.Wrapped
    • TypeObject (single object)
    • Date of publishing2026-04-24
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Pendant