We are using cookies to provide our services

By using our services you agree to our use of cookies

Flat Access Roof Light DRF DU6 | FAKRO

Unique ref.: drf_du6_access_roof_light
Brand: FAKRO
Product family: Roof access
Product group: Roof access
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (8)
The insulated access roof lights DRF equipped with DU6 glazing unit featuring excellent insulation parameters. are new products expanding the range of FAKRO solutions for flat roofs. In addition to illumination function, they have an extra utility feature providing safe and convenient access to the flat roof. Special hinges and functional opening system used in the access roof light ensure easy sash opening up to 80°. Gas springs facilitate operation of the sash and keep it stable in the open position, thus protecting against accidental closing. What is more, access roof lights feature increased safety of use thanks to the application of anti-slip covers on their profiles.

The frame of the flat roof window is manufactured from multi-chamber PVC profiles filled inside with insulation material. With specially designed shape of the profiles, flat roof windows feature up to 16% greater glazed area when compared to solutions of the competition.

Window U-value: 0,74 W/m²K
Glazing U-value: 0,5 W/m²K
Acoustic insulation Rw: 38 dB
Glazing unit: 6H -18 - 4 H T-18 - 4 4. 2T, 6H-16-4HT-18-55.2T
Inert gas filled panes: argon


Material main: PVC
Material secondary: Glass
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 17 00
OmniClass Title: Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings

All BIM objects are real products from real manufacturers confirmed and approved