We are using cookies to provide our services

By using our services you agree to our use of cookies

Flat roof window DEF DU6| FAKRO

Unique ref.: flat_roof_def_du6
Brand: FAKRO
Product family: Roof windows
Product group: Flat roof windows
Date of publishing: 2017-07-21
Edition number: 1
Type: Object (single object)
Download (8)
WINDOW STRUCTURE
The type F flat roof window features a sleek modern look, characterised by excellent thermal insulation parameters. The structure of the frame is the same as for flat roof windows with a dome however the main difference lies in the glazing unit which is bonded using modern manufacturing technologies to produce a highly aesthetic and innovative design. The frame is constructed of multi-chamber PVC profiles filled with insulation material.

A minimalist and perfect designed DEF flat roof window has been awarded with prestigious Red Dot Design Award.

D_F WINDOW - COLOURLINE VERSION
The innovative flat roof window D_F ColourLine allows you to match the colour of the window finish with theexisting roof design. A wide range of colours in accordance with the RAL Classic Palette.

THE EXCELLENT SOUND INSULATION
The DEF flat roof window with a double-chamber DU6 glazing unit has been tested for sound insulation during heavy rain. The result obtained, LIA= 36 [dB] confirms the high level of resistance against sound penetration, therefore the window is ideal for places where peace and silence are welcome.

ACCESSORIES
The structure of the window enables installation of internal as well as external accessories. The external awning blind protects against room overheating while internal accessories protect from intensive sun light and provide a decorative element.

INSTALLATION RANGE
The type F flat roof window is suitable for roof pitches between 2 and 15 degrees.

GLAZING UNITS
Windows are available with two glazing units.
-DU6 - Energy-efficient, double-glazed with a whole window U-value of
0.70 W/m²K).
-DU8 Passive, triple-glazed with a whole window U-value of 0.64 W/m²K

AVAILABLE SIZES
In addition to standard sizes, the D_F type windows can be manufactured in non-standard sizes (in the range of 60x60 - 120x220cm). This enables existing skylights which do meet current thermal insulation requirements to be replaced with ease.

DEF - Electrically opened with wireless Z-Wave system. The kit includes AC adapter, remote control and rain sensor. Sash tilts 15cm.

Warranty:
10 years warranty period for window
lifetime – glazing until hail resistance warranty
2 years for control elements in electric versions
2 years for gas springs

DEF DU6
Window U-value: 0.70 W/m²K
Glazing U-value: 0.5 W/m²K
Glazing unit: 6H-18-4HT-18-44.2T
Inert gas filled panes: argon

In addition to standard sizes, type F windows can be manufactured in any size in the range of
60x60 - 120x120 cm.


Material main: Wood
Material secondary: Glass
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Windows - Roof Windows
IFC classification: Window
UNSPSC name: Roofing accessories
UNSPSC code: 301516
Uniclass 1.4 Code: JL11
Uniclass 1.4 Description: Rooflights/Roof windows
Uniclass 2.0 Code: PR-59-72
Uniclass 2.0 Description: Roof Window Units
Uniclass 2015 Code: Pr_30_59_72_77
Uniclass 2015 Description: Skylights
NBS Reference Code: 59-72
NBS Reference Description: Roof Window Units
CSI MasterFormat 2014 Code: 08 60 00
CSI MasterFormat 2014 Title: Roof Windows and Skylights
OmniClass Number: 23-17 17 00
OmniClass Title: Skylights
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings

All BIM objects are real products from real manufacturers confirmed and approved