Flat roof window DXF DU8 | FAKROFlat roof window DXF DU8 | FAKROFlat roof window DXF DU8 | FAKROFlat roof window DXF DU8 | FAKROFlat roof window DXF DU8 | FAKRO
View previous images
View next images
FAKRO

Flat roof window DXF DU8 | FAKRO

WINDOW STRUCTURE The type F flat roof window features a sleek modern look, characterised by excellent thermal insulation parameters. The structure of the frame is the same as for flat roof windows with a dome however the main difference lies in the glazing unit which is bonded using modern manufacturing technologies to produce a highly aesthetic and innovative design. The frame is constructed of multi-chamber PVC profiles filled with insulation material. A minimalist and perfect designed DEF flat roof window has been awarded with prestigious Red Dot Design Award. D_F WINDOW - COLOURLINE VERSION The innovative flat roof window D_F ColourLine allows you to match the colour of the window finish with theexisting roof design. A wide range of colours in accordance with the RAL Classic Palette. THE EXCELLENT SOUND INSULATION The DEF flat roof window with a double-chamber DU6 glazing unit has been tested for sound insulation during heavy rain. The result obtained, LIA= 36 [dB] confirms the high level of resistance against sound penetration, therefore the window is ideal for places where peace and silence are welcome. ACCESSORIES The structure of the window enables installation of internal as well as external accessories. The external awning blind protects against room overheating while internal accessories protect from intensive sun light and provide a decorative element. INSTALLATION RANGE The type F flat roof window is suitable for roof pitches between 2 and 15 degrees. GLAZING UNITS Windows are available with two glazing units. -DU6 - Energy-efficient, double-glazed with a whole window U-value of 0.70 W/m²K ). -DU8 Passive, triple-glazed with a whole window U-value of 0,64 W/m²K AVAILABLE SIZES In addition to standard sizes, the D_F type windows can be manufactured in non-standard sizes (in the range of 60x60 - 120x220cm). This enables existing skylights which do meet current thermal insulation requirements to be replaced with ease. DXF - non opening Warranty: 10 years warranty period for window lifetime – glazing until hail resistance warranty
Specification
  • DXF DU8
    Window U-value: 0,64 W/m²K
    Glazing U-value: 0,4 W/m²K
    Glazing unit: 6H-10-4HT-10-4HT-12-44.2T
    Inert gas filled panes: argon

    In addition to standard sizes, type F windows can be manufactured in any size in the range of
    60x60 - 120x120 cm.
Technical specification
  • Unique ref.flat_roof_dxf_du8
  • Collection setRoof window
  • CollectionFlat roof windows
  • TypeObject (single object)
  • Date of publishing2017-07-21
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Roof Windows
  • IFC classificationWindow
  • UNSPSC nameRoofing accessories
  • UNSPSC code301516
  • Uniclass 1.4 CodeJL11
  • Uniclass 1.4 DescriptionRooflights/Roof windows
  • Uniclass 2.0 CodePR-59-72
  • Uniclass 2.0 DescriptionRoof Window Units
  • Uniclass 2015 CodePr_30_59_72_77
  • Uniclass 2015 DescriptionSkylights
  • NBS Reference Code59-72
  • NBS Reference DescriptionRoof Window Units
  • CSI MasterFormat 2014 Code08 60 00
  • CSI MasterFormat 2014 TitleRoof Windows and Skylights
  • OmniClass Number23-17 17 00
  • CSI UniFormat II CodeB3020
  • CSI UniFormat II TitleRoof Openings

Region availability

Europe North America Asia Africa Oceania South America
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Belgium
Belize
Israel
Botswana
Fiji
Colombia
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe