Publish your products
FalcoSound Low-Level Single-Sided Bike Rack
FalcoSound Low-Level Single-Sided Bike Rack
FalcoSound Low-Level Single-Sided Bike Rack
    Falco

    FalcoSound Low-Level Single-Sided Bike Rack

    The FalcoSound Low-Level Single-Sided Bike Rack is a bicycle parking system featuring only low parking positions with a centre-to-centre spacing of 750 mm.

    Specification
    • Key Features

      • Single-sided bicycle parking system with low-level parking positions only
      • Centre-to-centre spacing of 750 mm
      • Particularly suitable for bicycles with baskets, crates and wider handlebars
      • Stable front wheel support thanks to the unique FalcoSound wheel support design
      • Modular and extendable construction
      • Bicycle spaces mounted on a 35 x 35 x 3 mm steel frame
      • Connectable using stainless steel coupling pieces
      • Various mounting brackets and concrete feet available
      • Hot-dip galvanised according to EN ISO 1461
      • Optional powder coating in any standard RAL colour
      • Suitable for indoor and outdoor applications
      • Complies with FietsParKeur requirements

      Applications

      • Public spaces
      • Schools and universities
      • Offices and business parks
      • Residential developments
      • Retail and leisure facilities

      Configuration

      • Single-sided layout
      • Bicycle spacing: 750 mm
      • Length dependent on the number of bicycle spaces
    Technical specification
    • Unique ref.falcosound-low-level-single-sided-bike-rack
    • Product familyCycle Racks
    • Product groupSingle sided cycle racks
    • TypeObject (single object)
    • Date of publishing2026-06-05
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Material secondaryPowder coated steel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit