Publish your products
Omega® - Circular Bike Parking Rack
Omega® - Circular Bike Parking Rack
Omega® - Circular Bike Parking Rack

    Omega® - Circular Bike Parking Rack

    The Circle Series is the San Francisco city bicycle rack spec for a reason. Constructed of thick HSS steel tubing, the Omega® delivers an attractive and functional design. Available in a powder coat, galvanized, or stainless steel finish. This rack is sure to turn heads.

    Product Features

    • Circular bike parking rack Omega
    • Available in galvanized, stainless or black powder
    • 2 bike capacity
    • Thick HSS steel tubing for added security
    • U-Lock Compatible
    • Galvanized series meets San Francisco’s bike parking guidelines
    • Similar to the Arc, Round, Orion and Ring racks
    • Surface mount only
    Specification
    • MATERIALS & FEATURES

      • HSS 2” x 2” steel square tubing
      • U-Lock Compatible
      • Circular design allows locking of frame and tire

      FINISH OPTIONS

      • Black Polyester Powder Coat
      • Hot Dipped Galvanize
      • Stainless Steel

      MOUNTING OPTIONS

      • Surface mount - Concrete (Anchors Sold Separately)

      SPACE USE RECOMMENDATIONS

      • Wall Setbacks:
        • For racks parallel to a wall
        • Suggested minimum clearance: 24”
      • For racks perpendicular to a wall
        • Suggested minimum clearance: 34”
      • Distance between racks
        • Suggested minimum clearance: 34”
      • Street Setbacks:
        • For racks parallel to the street
        • Suggested minimum clearance: 24”

      These are our suggested minimal clearances.
      **Please check local ordinances for minimum clearance

    Technical specification
    • Unique ref.omega-circular-bike-parking-racks
    • Product familyBike Parking Systems
    • Product groupCircular, Artistic‑Form Rack
    • TypeObject (single object)
    • Date of publishing2026-08-03
    • Edition number1
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit