Publish your products
VIA EVO 1130 surface black 33W leaf prismatic

VIA EVO 1130 surface black 33W leaf prismatic

Collection designed to generally illuminate any project. VIA EVOLUTION allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or to build different formats using luminaires or corner accessories. VIA EVOLUTION is a black surface-mounted luminaire with a length of 1130 mm and a power of 33W. The light source of this luminaire contributes to the growth of indoor plants.
Specification
  • Reference: 04100LF2U

    Catalogue: Architectural

    EAN: 8421776335790

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Wall

    Serie: 0411

    Body material: Aluminium

    Body finish: Black

    IP: 20

    Type: I

    Power max (W): 33W

    Hertz: 50/60Hz

    Light source: SMD LED

    Maximum driver info: 700mA CC

    Lumens max: 1543lm

    Voltage: 220V-240V

    Colour temperature (K): 2700K

    MAC ADAM STEP: 3 SDCM

    Opening degrees: 20°

    Total height: 68

    Length: 1130

    Depth: 40

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    Net weight consolidated item: 1,60

Technical specification
  • Unique ref.04100LF2U_-_VIA-EVO-1130-surface-black-33W-leaf-prismatic
  • Product familyArchitectural
  • Product groupLinear Systems
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainAluminium
  • Weight Net (Kg)160
Classification
  • BIMobject CategoryLighting - Surface Mounted