Publish your products
LIGGERA Black pendant lamp

LIGGERA Black pendant lamp

LIGGERA is a collection with a simple linear design style. This pendant lamp is inspired by ancient Japanese minimalism, with soft and natural shapes that remind us of the geometric simplification of the branch of a plant. Its softness and lightness make it adapt to any space, integrating naturally.
Specification
  • Reference: 20079

    Catalogue: Iluminación

    EAN: 8421776346109

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 2014

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Matt Black

    Blade finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 6

    Hertz: 50/60Hz

    Light source: G9

    Light source included: No

    No. Bulb socket: 6

    Recommended bulb: 17466_x000D_

    Voltage: 100V-240V

    Total height: 928

    Length: 1368

    Depth: 1368

    Total diameter: 1368

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.1443

    Gross weight of box Ind. Trawl: 8

    Net weight consolidated item: 7,85

Technical specification
  • Unique ref.20079_-_LIGGERA-Black-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)785
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit