Publish your products
WHIZZ White and blue pendant lamp

WHIZZ White and blue pendant lamp

WHIZZ is a family of designer luminaires created by Christoph Friedrich Wagner, which includes trendy finishes such as the combination of white and blue. This designer pendant is perfect for interior lighting projects.
Specification
  • Reference: 20169

    Catalogue: Iluminación

    EAN: 8421776345751

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Serie: 2016

    Body material: Steel

    Screen material: Steel

    Body finish: Blue

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17496

    Total height: 1760

    Length: 250

    Depth: 250

    Total diameter: 250

    Canopy diameter: 100

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.005704

    Gross weight of box Ind. Trawl: 1,268

    Net weight consolidated item: 0,989

Technical specification
  • Unique ref.20169_-_WHIZZ-White-and-blue-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)989
Classification
  • BIMobject CategoryLighting - Pendant