Publish your products
TATAWIN Black table lamp

TATAWIN Black table lamp

TATAWIN is a family of luminaires designed by Adolfo Abejón. The shape of the screen is reminiscent of the upper part of the characteristic houses of Tataouine, a city located in the southeast of Tunisia. This rotating arm table lamp has a black metal structure and a shiny black glass lampshade.
Specification
  • Reference: 20337-117

    Catalogue: Iluminación

    EAN: 8421776325265

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 2047

    Body material: Steel

    Screen material: Glass

    Body finish: Satin Black

    Screen finish: Shiny Black

    Blade finish: Shiny Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27 G45

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17462

    Voltage: 100V-240V

    Total height: 575

    Length: 250

    Depth: 454

    Base diameter: 250

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.0495535

    Gross weight of box Ind. Trawl: 6.9

    Net weight consolidated item: 6.9

Technical specification
  • Unique ref.20337-117_-_TATAWIN-Black-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)6.9
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit