Publish your products
NIDO Brown pendant lamp

NIDO Brown pendant lamp

Contemporary style pendant lamp for interior lighting made of metal and rattan lampshade.
Specification
  • Reference: 68153

    Catalogue: Iluminación

    EAN: 8421776012301

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 1522

    Screen material: Cane

    Screen finish: Brown

    Blade finish: Brown

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1790

    Length: 600

    Depth: 600

    Total diameter: 600

    Canopy diameter: 80

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 287

    Individual box width (MM): 615

    Length individual box (MM): 615

    Volume Box Ind. Trawl: 0.108551

    Gross weight of box Ind. Trawl: 3

    PCS: 8

    Net weight consolidated item: 1.16

Technical specification
  • Unique ref.68153_-_NIDO-Brown-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.16
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit