Publish your products
PIXIE White wall lamp

PIXIE White wall lamp

PIXIE is a reading wall luminaire with articulated arm and LED technology. This luminaire is easy to turn on/off thanks to the Touch Lamp system. Ideal for reading in the bedroom or as a supporting light to create relaxed environments.
Specification
  • Reference: 24015

    Catalogue: Iluminación

    EAN: 8421776169616

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1081934

    Fixing: Wall

    Series: 2401

    Light Source Energy Class: G

    Light Source Code: L00115

    IP: 20

    Power max.(W): 4

    Power max. reader (W): 3

    Hertz: 50/60Hz

    Light source: HIGH POWER LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 107lm

    Voltage: 100V-240V

    Colour temperature: 2700K

    CRI: >80

    Opening degrees: °

    Total height: 560

    Length: 560

    Depth: 560

    Base diameter: 66

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 245

    Individual box width (MM): 40

    Length individual box (MM): 130

    Volume Box Ind. Trawl: 0.001274

    Gross weight of box Ind. Trawl: 0.385

    PCS: 600

    Net weight consolidated item: 0.319

Technical specification
  • Unique ref.24015_-_PIXIE-White-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.319
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit