Publish your products
STUDIO Black table lamp

STUDIO Black table lamp

The STUDIO collection designed by Nahtrang is inspired by simple, classic but unique lines and elements. These luminaires incorporate the classic heritage of the 1950s in a contemporary context. The main feature is the cable clamp, this maintains the mimetic shape of a tree branch and makes it special and unique. This black table lamp has been designed to adapt to different lighting needs in the home or work spaces.
Specification
  • Reference: 28251

    Catalogue: Iluminación

    EAN: 8421776348684

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 5113

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Black

    Blade finish: Black

    IP: 20

    Type: II

    Power max (W): 8

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 550

    Length: 180

    Depth: 297

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.025947

    Gross weight of box Ind. Trawl: 2.7

    Net weight consolidated item: 1,48

Technical specification
  • Unique ref.28251_-_STUDIO-Black-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)148
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit