Publish your products
FUSTA White pendant lamp

FUSTA White pendant lamp

FUSTA is a series of lamps designed by Alex & Manel Lluscà. A groundbreaking design where the wooden details and the beauty and simplicity of the finishes stand out. A design of geometric lines and warm colors to illuminate homes and residential spaces.
Specification
  • Reference: 28394

    Catalogue: Iluminación

    EAN: 8421776084315

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 2839

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17464

    Voltage: 100V-240V

    Total height: 1935

    Length: 445

    Depth: 445

    Total diameter: 445

    Canopy diameter: 120

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 330

    Individual box width (MM): 480

    Length individual box (MM): 480

    Volume Box Ind. Trawl: 0.076032

    Gross weight of box Ind. Trawl: 3.305

    PCS: 10

    Net weight consolidated item: 1.405

Technical specification
  • Unique ref.28394_-_FUSTA-White-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.405
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit