Publish your products
HANDY White wall lamp

HANDY White wall lamp

Minimalist wall lamp designed by Jordi Blasi. A lamp with clean lines, contemporary style and delicacy in the details.
Specification
  • Reference: 28413

    Catalogue: Iluminación

    EAN: 8421776090323

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 2841

    Screen material: Textile

    Screen finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 325

    Length: 240

    Depth: 270

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 190

    Individual box width (MM): 300

    Length individual box (MM): 350

    Volume Box Ind. Trawl: 0.01995

    Gross weight of box Ind. Trawl: 1.22

    PCS: 48

    Net weight consolidated item: 0.9

Technical specification
  • Unique ref.28413_-_HANDY-White-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.9
Classification
  • BIMobject CategoryLighting - Wall Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit