Publish your products
HOTEL White pendant lamp

HOTEL White pendant lamp

Contemporary pendant lamp made of metal and fabric lampshade. Designed by: Alex & Manel Lluscà.
Specification
  • Reference: 29944

    Catalogue: Iluminación

    EAN: 8421776044937

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 1701

    Screen material: Textile

    Screen finish: White

    Diffuser finish: White

    Blade finish: White

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 3

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 1185

    Length: 500

    Depth: 500

    Total diameter: 500

    Canopy diameter: 120

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 360

    Individual box width (MM): 550

    Length individual box (MM): 550

    Volume Box Ind. Trawl: 0.1089

    Gross weight of box Ind. Trawl: 5

    PCS: 8

    Net weight consolidated item: 4

Technical specification
  • Unique ref.29944_-_HOTEL-White-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit