Publish your products
AMELIA Black fan
AMELIA Black fan
AMELIA Black fan

    AMELIA Black fan

    AMELIA is a very differentiating ceiling fan. This black ceiling fan has been designed by Héctor Serrano, with a very light style, with sinuous and organic shapes and a small and aesthetic motor. It has 6 speeds that can be regulated. This fan has a reverse mode, so it can be used in the coldest winter months, optimizing the efficiency of your heating. It is activated using an included remote control and is suitable for sloping ceilings.
    Specification
    • Reference: 33761

      Catalogue: Ventilacion

      EAN: 8421776325890

      Tariff Item: 9405119090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: No

      Fixing: Ceiling

      Serie: 3328

      Body material: Steel

      Blade material: ABS

      Body finish: Matt Black

      IP: 20

      Hertz: 50/60Hz

      Voltage: 220V-240V

      Total height: 320

      Total diameter: 1320

      Canopy diameter: 130

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-10-15-19-28

      RPM: 69-99-123-143-162-189

      Additional rods included in the box: Yes

      Volume Box Ind. Trawl: 0.031825

      Gross weight of box Ind. Trawl: 5.5

      Net weight consolidated item: 4

    Technical specification
    • Unique ref.33761_-_AMELIA-Black-fan
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)4
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit