Publish your products
LENA Black reading lamp

LENA Black reading lamp

Modern desk lamp with LED technology, made of aluminum, polycarbonate, glass and silicone, black finish. The lighting source is SMD LED 3W 4000K 300Lm 70° and electronic adapter included. This flexo has easy on/off thanks to the Touch Lamp system. LENA will provide you with quality lighting for studying or reading.
Specification
  • Reference: 52058

    Catalogue: Iluminación

    EAN: 8421776062092

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1035934

    Fixing: Table

    Series: 2555

    Diffusor material: Glass

    Diffuser finish: Translucent

    Light Source Energy Class: G

    Light Source Code: L00008

    IP: 20

    Power max.(W): 3

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 300lm

    Voltage: 100V-240V

    Colour temperature: 4000K

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Opening degrees: 70°

    Total height: 485

    Length: 115

    Depth: 220

    Base diameter: 115

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 55

    Individual box width (MM): 55

    Length individual box (MM): 160

    Volume Box Ind. Trawl: 0.000484

    Gross weight of box Ind. Trawl: 1.523

    PCS: 144

    Net weight consolidated item: 1.333

Technical specification
  • Unique ref.52058_-_LENA-Black-reading-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1.333
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit