Publish your products
LENA White clip lamp

LENA White clip lamp

White desk lamp with clamp and LED technology. The lighting source is SMD LED 3W 4000K 300Lm and electronic adapter included. This lamp will provide you with quality lighting for studying or reading.
Specification
  • Reference: 52059

    Catalogue: Iluminación

    EAN: 8421776082748

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1035934

    Fixing: 1_56_7

    Series: 2555

    Light Source Energy Class: G

    Light Source Code: L00008

    IP: 20

    Power max.(W): 3

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Maximum driver info: 300mA CC

    Lumens max: 300lm

    Voltage: 100V-240V

    Colour temperature: 4000K

    CRI: >80

    MAC ADAM STEP: 5 SDCM

    Opening degrees: 30°

    Total height: 370

    Length: 380

    Depth: 380

    Additional rods included in the box: No

    Unit box per Master box: 24

    Individual box height (MM): 170

    Individual box width (MM): 80

    Length individual box (MM): 190

    Volume Box Ind. Trawl: 0.002584

    Gross weight of box Ind. Trawl: 0.538

    PCS: 288

    Net weight consolidated item: 0.465

Technical specification
  • Unique ref.52059_-_LENA-White-clip-lamp
  • Product familyInterior
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.465
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit