Publish your products
ANOUK Black table lamp

ANOUK Black table lamp

ANOUK is a white table lamp with an 8W 4000K LED light source, included. This lamp has the Touch Lamp system and also allows you to adjust the light intensity. ANOUK incorporates USB and is designed for desk lighting both at home and in the office.
Specification
  • Reference: 53415

    Catalogue: Iluminación

    EAN: 8421776085671

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: Yes

    ERP registration number: 1076230

    Fixing: Table

    Series: 5341

    Diffusor material: PMMA

    Diffuser finish: Translucent

    Light Source Energy Class: G

    Light Source Code: L00087

    IP: 20

    Power max.(W): 8

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 530lm

    Voltage: 100V-240V

    Colour temperature: 4000K

    CRI: >80

    Total height: 400

    Length: 135

    Depth: 350

    Additional rods included in the box: No

    Unit box per Master box: 8

    Individual box height (MM): 90

    Individual box width (MM): 420

    Length individual box (MM): 150

    Volume Box Ind. Trawl: 0.00567

    Gross weight of box Ind. Trawl: 1.36

    PCS: 96

    Net weight consolidated item: 0.94

Technical specification
  • Unique ref.53415_-_ANOUK-Black-table-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.94
Classification
  • BIMobject CategoryLighting - Desk & Table
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit