Reference: 64301
Catalogue: Iluminación
EAN: 8421776170070
Tariff Item: 9405119090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 6430
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 320
Length: 220
Depth: 200
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 190
Individual box width (MM): 220
Length individual box (MM): 300
Volume Box Ind. Trawl: 0.01254
Gross weight of box Ind. Trawl: 1.1
PCS: 72
Net weight consolidated item: 0.935