Reference: 65071
Catalogue: Iluminación
EAN: 8421776077041
Tariff Item: 9405115000
Clase ETIM - ETIM 9.0: EC001743
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Ceiling
Series: 6507
Screen material: Glass
Screen finish: Transparent
Blade finish: Transparent
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17428
Voltage: 100V-240V
Total height: 1900
Length: 300
Depth: 300
Total diameter: 300
Canopy diameter: 120
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 180
Individual box width (MM): 350
Length individual box (MM): 360
Volume Box Ind. Trawl: 0.02268
Gross weight of box Ind. Trawl: 1.7
PCS: 36
Net weight consolidated item: 1.2