Publish your products
TUPAI Black/rattan pendant lamp

TUPAI Black/rattan pendant lamp

TUPAI is a pendant luminaire for interior lighting. Its shape is reminiscent of an oriental style lantern. The light is projected through the rattan of the lampshade, creating a beautiful effect. It is ideal for bedrooms and living rooms.
Specification
  • Reference: 65134-77

    Catalogue: Iluminación

    EAN: 8421776245181

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001743

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 2005

    Screen material: Rattan

    Screen finish: Rattan

    Blade finish: Rattan

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17426

    Voltage: 100V-240V

    Total height: 2290

    Total diameter: 303.61

    Canopy diameter: 110

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0,033472

    Gross weight of box Ind. Trawl: 0.53

    PCS: 0

    Net weight consolidated item: 0.424

Technical specification
  • Unique ref.65134-77_-_TUPAI-Black-rattan-pendant-lamp
  • Product familyINDOOR
  • Product groupSUSPENSION
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.424
Classification
  • BIMobject CategoryLighting - Pendant
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit