Reference: 71563
Catalogue: Iluminación
EAN: 8421776090132
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Table
Series: 7156
Diffusor material: PEMD
Diffuser finish: Matt White
IP: 54
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Energy Class LED Lighting Included: A++ to B
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 320
Length: 200
Depth: 200
Related accessory: 71556
Additional rods included in the box: No
Unit box per Master box: 6
Individual box height (MM): 325
Individual box width (MM): 200
Length individual box (MM): 200
Volume Box Ind. Trawl: 0.013
Gross weight of box Ind. Trawl: 1.4
PCS: 72
Net weight consolidated item: 1.19