Publish your products
PLAZA Pole lamp

PLAZA Pole lamp

PLAZA is a modern street lamp for terraces and gardens with LED technology. The street lamp has a height of 220cm and is made of metal and a transparent polycarbonate diffuser.
Specification
  • Reference: 75607

    Catalogue: Iluminación

    EAN: 8421776168138

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000062

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1149249

    Fixing: Floor

    Series: 7563

    Diffusor material: PC

    Diffuser finish: Transparent

    Light Source Energy Class: E

    Light Source Code: L00216

    IP: 54

    IK: 10

    Power max.(W): 24

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1120lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 2190

    Length: 240

    Depth: 240

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 370

    Individual box width (MM): 285

    Length individual box (MM): 285

    Volume Box Ind. Trawl: 0.030053

    Gross weight of box Ind. Trawl: 2.72

    PCS: 32

    Net weight consolidated item: 2.312

Technical specification
  • Unique ref.75607_-_PLAZA-Pole-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2.312
Classification
  • BIMobject CategoryLighting - Surface Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit