We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Lead Free* Y Pattern Design Reduced Pressure Zone Assemblies - LF825Y

Unique ref.: LF825Y-Reduced-Pressure-Zone-Assembly
Brand: Febco
Product family: Backflow Prevention
Product group: Reduced Pressure Zone Assemblies
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)
Download (1)

Series LF825Y Lead Free* Y pattern design reduced pressure zone assemblies are used to protect against high hazard (toxic) fluids in water services to industrial plants, hospitals, morgues, mortuaries, and chemical plants. They are also used in irrigation systems, boiler feed, water lines and other installations requiring maximum protection. They feature a Lead Free* bronze body and threaded ball valve shutoffs. Maximum working pressure: 175psi (12.1 bar).

Features

  • Ultimate mechanical protection of potable water against cross-connection contamination of high hazard (toxic) fluids in water services
  • Modular relief valve for ease of maintenance
  • Used in industrial plants, hospitals, morgues, mortuaries, chemical plants, irrigation systems, boiler feed, water lines, and other installations
  • Meets all specifications of AWWA, ASSE, CSA and approved by the Foundation for Cross-Connection Control and Hydraulic Research at the University of Southern California

Outlet Connection Size

  • 3/4 IN
  • 1 IN
  • 1 1/4 IN
  • 1 1/2 IN
  • 2 IN

Inlet Connection Size

  • 3/4 IN
  • 1 IN
  • 1 1/4 IN
  • 1 1/2 IN
  • 2 IN


Material main: Bronze
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Backflow Prevention Devices
Uniclass 2015 Code: Pr_65_54_95_05
Uniclass 2015 Description: Backflow prevention devices
NBS Reference Code: 94-94-xx
NBS Reference Description: Backflow Prevention Devices
CSI MasterFormat 2014 Code: 40 05 67.13
CSI MasterFormat 2014 Title: Reduced-Pressure Zone Backflow Preventers for Process Service
OmniClass Number: 23-27 31 11
OmniClass Title: Backflow Preventors
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 3/4" — 2"
Integral Finish Bronze
Plumbing Fixture Type Reduced Pressure Zone Assembly
Working Pressure 175 psi

BIMobject®