Publish your products
Y Pattern Strainers - 758A
Febco

Y Pattern Strainers - 758A

4.0 out of 5 stars4.0(10 reviews)

Series 758A Y pattern strainers are installed in water piping systems to protect expensive equipment (such as backflow preventers) from damage or failure that can be caused by foreign material in the pipeline. Series 758A feature cast iron bodies. Maximum working pressure: 200psi (13.8 bar).

Specification
  • Features

    • Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
    • Protects expensive equipment, such as backflow preventers, from damage or failure caused by foreign material in the pipeline
    • Unplugged, NPT blowoff connections are situated on cover
    • Recessed screen seats assure accurate screen alignment

    Outlet Connection Size

    • 2 1/2 IN
    • 3 IN
    • 4 IN
    • 6 IN
    • 8 IN
    • 10 IN

    Inlet Connection Size

    • 2 1/2 IN
    • 3 IN
    • 4 IN
    • 6 IN
    • 8 IN
    • 10 IN
Technical specification
  • Unique ref.758a-strainers
  • Product familyPlumbing & Flow Control Solutions
  • Product groupStrainers
  • TypeObject (single object)
  • Date of publishing2020-01-11
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_57_96_99
  • Uniclass 2015 DescriptionY-type water strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitleBasket Strainers for Process Service
  • OmniClass Number23-27 55 29 17
  • OmniClass TitleY Strainers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit