We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Lead Free* MasterSeries N or Z Pattern Reduced Pressure Zone Detector Assemblies (Type-II) - Large Diameter - LF886V

Unique ref.: LF886-V-Large
Brand: Febco
Product family: Backflow Prevention
Product group: Reduced Pressure Detector Assemblies
Date of publishing: 2019-05-16
Edition number: 1
Type: Object (single object)
Download (2)

MasterSeries Lead Free* LF886V reduced pressure zone detector assemblies are specifically designed to protect against possible backpressure and backsiphonage conditions for high hazard (toxic) application in accordance with local governing water utility codes. The LF886V features Lead Free* construction to comply with low lead installation requirements. They feature an epoxy-coated ductile iron body and OSY shutoff valves. Maximum working pressure: 175psi (12.1 bar).

Features

  • Inline serviceable assembly requires no special tools
  • Protects potable water against cross-connection contamination of high hazard (toxic) fluids in water services
  • Sizes 2 1⁄2 in. - 10 in. (65mm - 250mm)
  • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions

Inlet Shutoff Valve Type

  • No Shutoff Valve
  • Outside Stem And Yoke Gate Valve

Inlet Connection Type

  • Flanged Joint
  • Grooved Joint
  • Swivel Joint

Outlet Connection Size

  • 2 1/2 IN
  • 3 IN
  • 4 IN
  • 6 IN
  • 8 IN
  • 10 IN

Inlet Connection Size

  • 2 1/2 IN
  • 3 IN
  • 4 IN
  • 6 IN
  • 8 IN
  • 10 IN


Material main: Cast iron
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Backflow Prevention Devices
Uniclass 2015 Code: Pr_65_54_95_05
Uniclass 2015 Description: Backflow prevention devices
NBS Reference Code: 94-94-xx
NBS Reference Description: Backflow Prevention Devices
CSI MasterFormat 2014 Code: 40 05 67.13
CSI MasterFormat 2014 Title: Reduced-Pressure Zone Backflow Preventers for Process Service
OmniClass Number: 23-27 31 11
OmniClass Title: Backflow Preventors
CSI UniFormat II Code: D20
CSI UniFormat II Title: PLUMBING
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2 1/2" — 10"
Connection Type Flanged Joint ; Grooved Joint ; Swivel Joint
Integral Finish Ductile Iron
Plumbing Fixture Type Reduced Pressure Detector Assembly
Working Pressure 175 psi

BIMobject®