Publish your products
Lead Free* MasterSeries In-Line Double Check Valve Assemblies - Large Diameter - LF850 Large
Lead Free* MasterSeries In-Line Double Check Valve Assemblies - Large Diameter - LF850 Large
    Febco

    Lead Free* MasterSeries In-Line Double Check Valve Assemblies - Large Diameter - LF850 Large

    MasterSeries LF850 Lead Free* double check valve assemblies prevent the backflow of pollutants that are objectionable but not toxic, from entering into the potable water supply. This assembly consists of a fused epoxy coated ductile iron body using ArmorTek coating technology for advanced corrosion resistance and NRS resilient wedge gate valves. Optional OSY RW gate valves are available. Maximum working pressure: 175psi (12.1 bar).

    The coating on this backflow assembly uses ArmorTek™ technology to resist corrosion due to microbial induced corrosion (MIC) or exposed metal substrate.

    Specification
    • Features

      • Utilizes advanced ArmorTek coating technology to resist corrosion of internals
      • The valve body shall utilize a coating system with built in electrochemical corrosion inhibitor and microbial inhibitor
      • Prevents the backflow of pollutants that are objectionable (non-toxic) from entering into the potable water supply
      • Primarily used on potable drinking water systems where code mandates protection from backpressure and backsiphonage conditions
      • Winterization feature with disc retainers and valve body drain ports
      • Inline serviceable assembly requires no special tools

      Outlet Connection Size

      • 2 1/2 IN
      • 3 IN
      • 4 IN
      • 6 IN
      • 8 IN
      • 10 IN

      Inlet Shutoff Valve Type

      • No Shutoff Valve
      • Non Rising Stem Gate Valve
      • Outside Stem And Yoke Gate Valve

      Inlet Connection Size

      • 2 1/2 IN
      • 3 IN
      • 4 IN
      • 6 IN
      • 8 IN
      • 10 IN

      Body Finish

      • Epoxy Coated
      • Epoxy Coated Using ArmorTek Technology
    Technical specification
    • Unique ref.lf850-large
    • Product familyBackflow Prevention
    • Product groupDouble Check Valve Assemblies
    • TypeObject (single object)
    • Date of publishing2020-01-11
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_95_05
    • Uniclass 2015 DescriptionBackflow prevention devices
    • CSI MasterFormat 2014 Code40 05 67.13
    • CSI MasterFormat 2014 TitleReduced-Pressure Zone Backflow Preventers for Process Service
    • OmniClass Number23-27 31 11
    • OmniClass TitleBackflow Preventors
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit