Publish your products
fermacell Cement Bonded board 12.5 mm
fermacell Cement Bonded board 12.5 mm
    Fermacell
    Archived

    fermacell Cement Bonded board 12.5 mm

    Fermacell Cement Bonded Boards - One Man Boards – Square Edge - Standard Boards – Square Edge - Tapered Edge Boards – Tapered On 2 Sides Fermacell Powerpanel H2O is a cement-bound light-weight construction panel with a sandwich structure and two-layer top layer reinforcement made of alkali-resistant glass lattice fabric. They offer a lot of advantages in highly humid wall and ceiling constructions. Areas of application envisaged: - interior applications for walls and ceilings, such as       - domestic wet rooms (e.g., bathrooms, showers)       - public areas (e.g., swimming pools, sanitation, wellness areas)       - commercial areas (for example, dairies, breweries, large kitchens) - External applications       - Undercover       - Suspended ventilated façade Product advantages: - Predestined for wet areas - Extremely stable and light - Easy to process - Easy to attach - Economical adhesive joints - surface filling For use in highly chemically stressed areas, please contact the technical consultants of Fermacell GmbH.
    Specification
    • The European Technical Approval ETA-07/0087 demonstrates the suitability of the Powerpanel H2O as a building panel for non-load-bearing internal partitions, as clothing for interior and exterior components, as a plasterboard for façades and for suspended ceilings. Complementary national regulations must be observed. The Powerpanel H2O have a CE marking and meet the requirements of the Construction Product Directive. Characteristics: Construction supervision: ETA-07/0087 Building material class: non-combustible, A1 according to EN 13501-1 Plate thickness: 12.5 mm Panel formats: see file in the download area for national delivery options Dimensional tolerances: length ± 1 mm, width ± 1 mm, thickness ± 1 mm Bulk density: ≈ 1000 kg / m³ Surface weight: ≈ 13 kg / m² Compensation humidity: ≈ 5% Water vapor diffusion resistance: μ = 56 according to DIN EN 12572 Thermal conductivity: λ10, tr = 0.173 W / (mK) according to DIN EN 12664 Thermal transmittance resistance: R10, tr = 0.07 (m²K) / W according to DIN EN 12664 Specific heat capacity: cp = 1000 J / (kgK) Flexural strength: ≥ 6.0 N / mm² E-modulus: bending ≈ 4200 N / mm² Alkalinity: pH value ≈ 10 Relative change in length: 0.15 mm / m between 30% and 65% relative humidity according to EN 318 0.10 mm / m between 65% and 85% relative humidity according to EN 318 Durability: up to 95 ° C Color: cement gray Surface visible side: formwork surface with concreting Surface of the back: slightly corrugated or calibrated for calibration Coating: perfect substrate for surface filling, color coatings, tiles, plasters, etc.
    Technical specification
    • Unique ref.MAT-fermacell-CBB-12-5-mm
    • Product familyBuilding Material
    • Product groupFermacell Cement Bonded Board
    • TypeBuilding Material
    • Date of publishing2017-04-24
    • Edition number1
    • Depth (mm)12.5
    Related
    • Material mainFibercement
    • Material secondaryMineral
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)13
    Classification
    • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
    • IFC classificationBuilding Element
    • UNSPSC nameWallboard
    • UNSPSC code30161501
    • Uniclass 2015 CodePr_25_71_52_25
    • Uniclass 2015 DescriptionFibre-reinforced cement boards
    • CSI MasterFormat 2014 Code07 44 53
    • CSI MasterFormat 2014 TitleGlass-Fiber-Reinforced Cementitious Panels
    • OmniClass Number23-15 13 19 29
    • OmniClass TitleGlass Fiber Reinforced Cementitious Wall Panels
    • CSI UniFormat II CodeC1010
    • CSI UniFormat II TitlePartitions
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit