Bermuda Jumbo, litter bin 200 l, indoorBermuda Jumbo, litter bin 200 l, indoorBermuda Jumbo, litter bin 200 l, indoorBermuda Jumbo, litter bin 200 l, indoorBermuda Jumbo, litter bin 200 l, indoorBermuda Jumbo, litter bin 200 l, indoor
View previous images
View next images

Bermuda Jumbo, litter bin 200 l, indoor

Innovatively designed FinBin® Bermuda 200 litter bins are extremely popular all over the world. You can find these bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series bins are also fireproof because of the fire extinguishing structure.

Designed and manufactured in Finland. 

Original design: Yrjö Ojanen

Specification
  • The material and colour can be customized to fit the different surroundings.
    - Fire-extinguishing structure
    - Hinged lid equipped with triangular lock, pivoting bag frame.
    - Design guides the user to recycle different waste fractions.
    - Recycling labels available.

    Technical Information:

    Product number
    V43350

    Measurements (w*d*h)
    880*558*557 mm

    Weight
    21 kg

    Capacity
    200 l

    Materials
    Powder coated galvanized steel and sst EN 1.4016

    Thickness
    1,25/2 mm

    Colours
    Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

    Design
    Yrjö Ojanen

Technical specification
  • Unique ref.bermuda_jumbo
  • Collection setLitter bin
  • CollectionLitter bin
  • TypeObject (single object)
  • Date of publishing2019-09-18
  • Edition number1
  • Height (mm)880
  • Width (mm)560
  • Depth (mm)560
Related
  • Material mainSteel
  • Material secondaryPowder coated steel
  • Designed inFinland
  • Manufactured inFinland
  • Weight Net (Kg)21
Classification
  • BIMobject CategorySanitary - Waste Bins
  • IFC classificationObject
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_07_47
  • Uniclass 2015 DescriptionLitter bins
  • OmniClass TitleInterior Waste Bins
  • OmniClass Number23-21 17 11

Region availability

Europe
Albania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Lithuania
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Russia
Liechtenstein
Latvia
Jersey
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Vatican City
Åland Islands