Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/997301d4-66ed-4377-a903-2510258a3908
Home
Categories
Sanitary
Waste Bins
M3073 - Container, Biohazard Waste, Step-on, Fire Safe
Available in United States
SEPS2BIM
Follow
M3073 - Container, Biohazard Waste, Step-on, Fire Safe
4.7
(6 reviews)
A biohazard waste container with a step-on lid. The container will have a capacity of approximately 12 gallons and be made of a fire safe material.
Download
Technical specification
Technical specification
Unique ref.
M3073
Product family
Container
Product group
Biohazard Waste
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
610
Width (mm)
460
Depth (mm)
560
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Sanitary - Waste Bins
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
A5170 - Rod, Shower Curtain
3.9
(
35
)
Download
SEPS2BIM
A5108 - Waste Disposal Unit, Sharps
4.3
(
6
)
Download
SEPS2BIM
A5090 - Disposal, Sanitary Napkin, SS, Surface Mounted
Download
SEPS2BIM
F2000 - Basket, Wastepaper
Download
SEPS2BIM
P6150 - Sink, Cage Washing, SS, Single Compartment, F/S
4.2
(
5
)
Download
SEPS2BIM
P5040 - Shower, Single, Hand-Held
Download