Publish your products
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L
48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L

    48" Series 9 Grill, Rotisserie and Charcoal, LPG-BE1-48RC-L

    This Series 9 Built in 48" Grill provides the ultimate grilling space for premium outdoor kitchens and will take your grilling experience to the next level. Secondary cooking surface allows you to use a wide repertoire of cooking styles and cater for a crowd Intuitive lighting with bright in-hood lights and bezel lit control dials Delivers 25,000 BTU/hr total power per burner allowing you to precisely control heat from 300°F to 1100°F
    Technical specification
    • Unique ref.BE1-48RC-L-71438
    • TypeDigital Inventory (Products)
    • Date of publishing2022-05-09
    • Edition number1
    • Height (inches)27.25
    • Width (inches)47.94
    • Depth (inches)26.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States