Publish your products
36" Series 5 5 Element Electric Cooktop-CE365DTB1
36" Series 5 5 Element Electric Cooktop-CE365DTB1

    36" Series 5 5 Element Electric Cooktop-CE365DTB1

    A cooktop that makes it easy to cook for a crowd, with plenty of space across five heating zones. Cooking flexibility with five spacious cooking zones, including three dual elements. Automatic spill detection shuts off elements if pans overflow Easy to clean flat ceramic surface
    Technical specification
    • Unique ref.CE365DTB1-81955
    • Product familyCooktops
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)4.5
    • Width (inches)35.88
    • Depth (inches)20.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States