Publish your products
30" Series 9 4 Zone Induction Cooktop, with SmartZone-CI304DTTB1
30" Series 9 4 Zone Induction Cooktop, with SmartZone-CI304DTTB1

    30" Series 9 4 Zone Induction Cooktop, with SmartZone-CI304DTTB1

    Create the ultimate culinary solution. Designed to seamlessly integrate with the auxiliary cooktop and teppan modules, or be installed standalone, this primary cooktop features an intuitive 6” touchscreen and precision induction technology, for effortless control and perfect results. Select and distribute modular cooktops according to your patterns of use Minimal style, with sleek black glass finish to suit your kitchen design Includes our Wireless Temperature Sensor for precisely monitoring your food in real time
    Technical specification
    • Unique ref.CI304DTTB1-82827
    • Product familyCooktops
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (inches)3.5
    • Width (inches)29.94
    • Depth (inches)20.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States