Publish your products
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4
36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4

    36" Series 7 5 Zone Induction Cooktop, 2 Smart Zones-CI365DTB4

    This Series 7 cooktop is a joy to use, with the instant response and energy efficiency of induction technology. Immediate heat response and extremely accurate temperature control Child and pet safe - cooktop remains cool to touch until a pot or pan is placed on the surface Easily control each cook zone with Touch&Slide, including pairing cook zones to create a large SmartZone
    Technical specification
    • Unique ref.CI365DTB4-81972
    • Product familyCooktops
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)3.88
    • Width (inches)35.41
    • Depth (inches)20.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States