Publish your products
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker
24" Series 9 Contemporary Built-in Coffee Maker

    24" Series 9 Contemporary Built-in Coffee Maker

    Our built-in coffee maker pours a delicious coffee, however you take it. Pairs perfectly with 24" ovens and other companion products. Make barista-standard coffee just the way you like it, with 13 options from Americano to Macchiato or Latte Adjustable coffee strength, temperature and coffee cup sizes With self-cleaning function for an effortless clean Part of our suite of companion products, designed to match aesthetically for flexible configurations
    Technical specification
    • Unique ref.EB24DSXB1-82300
    • Product familyCompanions
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)18
    • Width (inches)23.5
    • Depth (inches)18.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit