Publish your products
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N
24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N

    24" Series 5 Contemporary 4 Burner Gas Range, Natural Gas-OR24SDMBGX2_N

    3.6 out of 5 stars3.6(9 reviews)
    Perfect for compact kitchens, but with plenty of room to cook a large family roast and all the sides. Four burner gas cooktop, with wok burner Gas oven with 2.5 cu.ft total capacity and four oven functions including Defrost and Convection Bake
    Technical specification
    • Unique ref.OR24SDMBGX2_N-81554
    • Product familyRanges
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.44
    • Width (inches)23.88
    • Depth (inches)24.09
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States