Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/689baa03-9b61-4db1-b52c-564d36d28da1
Home
Categories
Kitchen
Appliances
30" Series 7 Classic 4 Burner Gas Range
Available in United States
Fisher & Paykel
Follow
30" Series 7 Classic 4 Burner Gas Range
Create a striking classic kitchen. Your freestanding range has a spacious oven capacity and four gas burners for precise control. Four burner gas cooktop with two dual wok burners Gas oven with 3.5 cu ft total capacity
Download
Technical specification
Technical specification
Unique ref.
OR30SCG4R1-81715
Product family
Ranges
Product group
Classic
Type
Digital Inventory (Products)
Date of publishing
2022-06-07
Edition number
1
Height (inches)
35.75
Width (inches)
29.88
Depth (inches)
25.25
Links
Links
Product url
https://www.fisherpaykel.com/us/81715.html
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
9
)
Download
Fisher & Paykel
30" Series 11 Integrated Column Refrigerator
Download
Fisher & Paykel
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
Download
Fisher & Paykel
Series 11, Professional Tall Double DishDrawer™ Dishwasher
Download