Publish your products
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1
30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1

    30" Series 7 Classic 4 Burner Gas Range-OR30SCG4W1

    4.5 out of 5 stars4.5(8 reviews)
    Create a striking classic kitchen. Your freestanding range has a spacious oven capacity and four gas burners for precise control. Four burner gas cooktop with two dual wok burners Gas oven with 3.5 cu ft total capacity
    Technical specification
    • Unique ref.OR30SCG4W1-81714
    • Product familyRanges
    • Product groupClassic
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)29.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States