Publish your products
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1
30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1

    30" Series 7 4 Element Electric Range, Ceramic Radiant-OR30SDE6X1

    4.3 out of 5 stars4.3(6 reviews)
    A refined electric range with multiple oven functions for perfect cooking of anything from a large roast to baking bread and pastry. Electric radiant cooktop with four cook elements Nine oven functions including Roast, Aero™ Pastry with Pizza mode, and Rapid Proof for baking bread
    Technical specification
    • Unique ref.OR30SDE6X1-81721
    • Product familyRanges
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)35.75
    • Width (inches)29.88
    • Depth (inches)25.25
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States