Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/53e2c350-3b67-4252-b1a9-b87111f3589f
Home
Categories
Kitchen
Appliances
Chest Freezer, 1860mm, 705L - RC719W2
Unavailable in United States
Fisher & Paykel
Follow
Chest Freezer, 1860mm, 705L - RC719W2
Add the flexibility of extra freezer space to your home or business
Download
Technical specification
Technical specification
Unique ref.
RC719W2-26055
Type
Digital Inventory (Products)
Date of publishing
2022-06-29
Edition number
1
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
Oceania
New Zealand
Similar products
Fisher & Paykel
Gas Range, 36", 6 Burners - RGV3-366-N
4.5
(
15
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - RGV3-304-N
4.5
(
14
)
Download
Fisher & Paykel
Microwave Oven, 24" - MO-24SS-3Y
4.6
(
27
)
Download
Fisher & Paykel
Gas Range, 30", 4 Burners - OR30SCG4B1
4.3
(
21
)
Download
Fisher & Paykel
Combination Microwave Oven, 24" - CMO-24SS-3Y
4.0
(
15
)
Download
Fisher & Paykel
Gas Range, 36", 5 Burners
4.7
(
9
)
Download