Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
fisher-and-paykel/products/32ecc888-5720-4424-b4dd-c12e2fcd148e
Home
Categories
Kitchen
Appliances
13.5 cu ft Series 5 Refrigerator Freezer, Ice
Available in United States
Fisher & Paykel
Follow
13.5 cu ft Series 5 Refrigerator Freezer, Ice
Combining stylish flush-fit design with quality materials, clever technology and generous storage, in timeless stainless steel.
Download unavailable (no files)
Technical specification
Technical specification
Unique ref.
RF135BDLJX4-26269
Product family
Refrigeration
Product group
Contemporary
Type
Digital Inventory (Products)
Date of publishing
2022-05-23
Edition number
1
Height (inches)
67.5
Width (inches)
25
Depth (inches)
27.38
Links
Links
Product url
https://www.fisherpaykel.com/us/26269.html
Related
Related
Designed in
New Zealand
Classification
Classification
BIMobject Category
Kitchen - Appliances
Region availability
North America
Canada
United States
Similar products
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.6
(
14
)
Download
Fisher & Paykel
36" Series 9 Classic 5 Zone Induction Self-Cleaning Range, 2 SmartZones
3.8
(
5
)
Download
Fisher & Paykel
30" Series 11 Integrated Column Refrigerator
Download
Fisher & Paykel
48" Series 7 Professional 8 Burner Gas Range, Natural Gas
4.8
(
9
)
Download
Fisher & Paykel
36" Series 7 Pyramid Chimney Wall Range Hood
4.5
(
6
)
Download
Fisher & Paykel
18.9 cu ft Series 7 Quad Door Refrigerator Freezer, Ice & Water
Download