Publish your products
Trash Bin

Trash Bin

The Outdoor Trash & Recycle Bin offers a tidy waste solution which includes two full size removable bins. Creating a fully sealed environment, the drawer system is safe from rodents and weather. The seamless welded 304 grade stainless construction is a perfect complement to any DCS outdoor kitchen.
Technical specification
  • Unique ref.TB1-20-71497
  • Product familyStorage
  • Product groupStorage
  • TypeDigital Inventory (Products)
  • Date of publishing2022-07-05
  • Edition number1
  • Height (inches)29.12
  • Width (inches)20.31
  • Depth (inches)25
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Oceania North America
Australia
Canada
New Zealand
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit