Publish your products
24" Series 7 4 Zone Induction Cooktop, with SmartZone
24" Series 7 4 Zone Induction Cooktop, with SmartZone
24" Series 7 4 Zone Induction Cooktop, with SmartZone
24" Series 7 4 Zone Induction Cooktop, with SmartZone
24" Series 7 4 Zone Induction Cooktop, with SmartZone
24" Series 7 4 Zone Induction Cooktop, with SmartZone

    24" Series 7 4 Zone Induction Cooktop, with SmartZone

    This Series 7 cooktop is a joy to use, with the instant response and energy efficiency of induction technology. Immediate heat response and extremely accurate temperature control Child and pet safe - cooktop remains cool to touch until a pot or pan is placed on the surface Easily control each cook zone with Touch&Slide, including pairing cook zones to create a large SmartZone
    Technical specification
    • Unique ref.CI244DTB4-81970
    • Product familyCooktops
    • Product groupMinimal
    • TypeDigital Inventory (Products)
    • Date of publishing2022-06-07
    • Edition number1
    • Height (inches)3.88
    • Width (inches)23.62
    • Depth (inches)20.88
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit