Publish your products
75cm Series 7 4 Zone Induction Cooktop

75cm Series 7 4 Zone Induction Cooktop

Instant response and cool-to-touch safety from your spacious cooktop area, with zones designed for different sized pots and pans. Child and pet safe – cooktop remains cool to touch until a pot or pan is placed on the surface PowerBoost activates a very high heat, bringing liquid to boil in less than a minute
Technical specification
  • Unique ref.CI754DTB2-81365
  • Product familyCooktops
  • Product groupContemporary
  • TypeDigital Inventory (Products)
  • Date of publishing2022-06-07
  • Edition number1
  • Height (mm)49
  • Width (mm)750
  • Depth (mm)530
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Asia
China
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit