Publish your products
494L Series 5 Refrigerator Freezer
494L Series 5 Refrigerator Freezer
494L Series 5 Refrigerator Freezer
494L Series 5 Refrigerator Freezer
494L Series 5 Refrigerator Freezer

    494L Series 5 Refrigerator Freezer

    With ample storage and a stylish stainless steel finish, for a timeless look. ActiveSmart™ technology helps keep food fresher for longer by constantly maintaining the ideal temperature. Spacious bottom freezer with easy-slide internal drawers to separate storage
    Technical specification
    • Unique ref.E522BRXFD5-26452
    • Product familyRefrigeration
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)1715
    • Width (mm)790
    • Depth (mm)695
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit