Publish your products
120cm Series 9 Box Chimney Wall Rangehood
120cm Series 9 Box Chimney Wall Rangehood

    120cm Series 9 Box Chimney Wall Rangehood

    This Contemporary style rangehood has a large capture area, with powerful airflow for efficient extraction of steam, grease and cooking odours. With up to 21 fan speeds, select the perfect extraction rate for your cooking Powerful maximum air movement of 1200m³/hr, plus a boost function Dimmable LED lighting to illuminate your cooking surface
    Technical specification
    • Unique ref.HC120BCX2-50234
    • Product familyVentilation
    • Product groupContemporary
    • TypeDigital Inventory (Products)
    • Date of publishing2023-05-22
    • Edition number1
    • Height (mm)675
    • Width (mm)1200
    • Depth (mm)500
    Related
    • Designed inNew Zealand
    Classification
    • BIMobject CategoryKitchen - Appliances

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit