Publish your products
120cm Series 7 Box Chimney Wall Rangehood

120cm Series 7 Box Chimney Wall Rangehood

This Contemporary style rangehood extracts steam, grease and cooking odours quietly and efficiently. With three fan speeds plus boost, select the perfect extraction rate for your cooking Powerful maximum air movement of 780m³/hr Pair with a compatible cooktop and the extraction rate will automatically adjust to suit your cooking Wi-Fi enabled for notifications through the SmartHQ™ app
Technical specification
  • Unique ref.HC120DCXB4-50197
  • Product familyVentilation
  • Product groupContemporary
  • TypeDigital Inventory (Products)
  • Date of publishing2023-05-22
  • Edition number1
  • Height (mm)635
  • Width (mm)1198
  • Depth (mm)500
Related
  • Designed inNew Zealand
Classification
  • BIMobject CategoryKitchen - Appliances

Region availability

Oceania Asia
Australia
Singapore
New Zealand
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit